{febrotec/federn/kegelfeder.prj},{NB=0A975-055-125(LE=31.75)},{ARTNR=0A975-055-125},{DA1=24.77},{DA2=11.13},{D=1.40},{L0=31.75},{L1=15.88},{LE=31.75},{F1=27.09},{LBL=2.80},{C=1.71},{WER=1.4310},{GEW=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.